LUP-Progressive distributor

  • Progressive distributor

  • LUC+400 lubricator

  • High-pressure hose
  • Gearbox lubricating pinion
  • Lubricator LUC+125 

Optimum lubrication for a perfect system

The use of distributor systems ensures that the lubricant is distributed from the lubricator to several lubrication points. As a result, complete machines can be supplied centrally, with just one lubricator.

If you would like to design a complete lubrication system or need CAD data, please contact your local sales engineer or info@wittenstein-alpha.de

  • Technical data

Symmetrical distributors – identical lubricant delivery per outlet

 

DesignationQuantity ratioCirculation monitoringCirculation volume [cm³]Number of outlets
LUP -02-0-01-030-01:1-0,302
LUP -03-0-01-030-01:1-0,303
LUP -04-0-01-020-01:1-0,204
LUP -05-0-01-025-01:1-0,255
LUP -06-0-01-030-01:1-0,306
LUP -07-0-01-035-01:1-0,357
LUP -08-0-01-040-01:1-0,408
LUP -02-1-01-030-01:10,302
LUP -03-1-01-030-01:10,303
LUP -04-1-01-020-01:10,204
LUP -05-1-01-025-01:10,255
LUP -06-1-01-030-01:10,306
LUP -07-1-01-035-01:10,357
LUP -08-1-01-040-01:10,408

Please observe the detailed information in the data sheets and dimension sheets which are available on request .


Asymmetrical distributors – deviating lubricant delivery at one outlet 

DesignationQuantity ratioCirculation monitoringCirculation volume [cm³]Number of outlets
LUP -05-0-03-035-11:3-0,354

Please observe the detailed information in the data sheets and dimension sheets which are available on request

Product details

How it works

Successive lubricant distribution to the outlet by means of follower piston control of individual distributor discs (2–8 outlets available as standard). 
The outlets are equipped with integrated non-return valves to prevent backflow of the lubricant. 

Application conditions

Use with a pulse-controlled LUC+125 /400 lubricator.

  • The hose length between the LUC+ lubricator and the distributor inlet should be as short as possible.
  • The max. length difference of hoses at the outlet is 2.5 m. Cascading arrangements are not permitted.
  • Operating temperature +10 °C to +60 °C

Approved lubricants

  • WITTENSTEIN alpha G11, G12, G13.
  • Progressive distributors are vented with a food grade H1 grease.