Pinions

  • Premium Class RTP pinion

  • Premium Class Pinion

  • Standard Class Pinion

A pinion perfectly suited for any application

Pinion versions for the system:

High Performance pinion in conjunction with High Performance and Performance Linear System

Premium Class+ / ​Premium Class RTP Pinion in conjunction with Precision System

Standard Class RSP Pinion in conjunction with Standard System

Value Class Pinion in conjunction with Economy System

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Factory-assembled
  • Value Class pinion
  • Standard Class RSP pinion
  • Premium Class RTP pinion
  • Premium Class+ and High Performance pinion

All of our pinions are supplied factory-assembled.

This offers you the following benefits:

  • Verified quality thanks to a comprehensive final inspection
  • Maximum quality and reliability, perfect gear backlash adjustment between rack and pinion thanks to aligned pinion and marked peak*
  • Elimination of potential sources of faults in your assembly

 

* Not for Value Class pinions

Product features:

  • Precision gearing with optimally designed tooth geometry
  • Low backlash shrink-fit/bonded connection with key for overload protection
  • Factory shrink-fit/bonded connection guarantees perfect positioning of the pinion throughout its service life.

 


In addition to our helical pinion for our rack and pinion system, these pinions are also available in straight gearing, e.g. as a slewing ring drive.

Product features:

  • Precision gearing with optimally designed tooth geometry
  • Positive involute connection between pinion and gearhead
  • Compact design
  • Factory-assembled with marked peak

 


In addition to our helical pinion for our rack and pinion system, these pinions are also available in straight gearing, e.g. as a slewing ring drive.

Product features:

  • Highly precise and optimally designed tooth geometries for the best possible power transmission, extremely smooth running and precision in the application
  • Adapted to standard gearhead series with the tried and tested TP+ output flange
  • High feed speed at low input RPMs thanks to large pitch diameter
  • Compact pinion/gearhead connection
  • Factory-assembled with marked peak

 


In addition to our helical pinion for our rack and pinion system, these pinions are also available in straight gearing, e.g. as a slewing ring drive.

Product features:

  • Highly precise and optimally designed tooth geometries for the best possible power transmission, extremely smooth running and precision in the application
  • Innovative pinion/gearhead connection offers:
  • Maximum linear rigidity thanks to direct connection of pinions of small pitch diameters
  • Maximum flexibility in pinion selection
  • Optimally dimensioned and rigid pinion/gearhead connection
  • Compact drive design
  • Factory-assembled with marked peak

 


In addition to our helical pinion for our rack and pinion system, these pinions are also available in straight gearing, e.g. as a slewing ring drive.