alpha Value Linear System

  • alpha Value Linear System with NPR planetary gearhead, pinion and rack

  • alpha Value Linear System with NP planetary gearhead, pinion and rack

Efficiency in all axes

The alpha Value Linear System is an optimally interacting system solution for applications in the value segment or high-end secondary axes. This combination of a planetary gearhead from the alpha Value Line and a pinion for a shaft with key or splined shaft plus rack assures maximum design, mounting and operating flexibility.

More about the alpha Value Line

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Areas of application
  • Technical data
  • Additional options
  • Adapted to linear applications in the value segment with comparatively low requirements for positioning accuracy and moving force
  • Ideal for woodworking machinery, for example, as well as machine tools or production, robotic and automation systems

NPR planetary gearhead, pinion and rack

Gearheadmax. moving force [N]Movement speed [m/min] 
NPR 0151900253
NPR 0253500342
NPR 0354300347
NPR 0458000192

The alpha Value Linear System can also be supplied with the NP, NPL and NPS gearhead variants of alpha Value Line as well as with our NVS and CVS worm gearheads.