Economy System

  • Economy System with planetary gearhead LP+ Generation 3, pinion and Value Class rack

Solution for mid-range and economy applications

Life span, energy efficiency and performance are characteristics which also adhere to the standard precision rack and pinion solution. The standard class opens rack and pinion viability up to applications and is an attractive option where traditionally different linear drive concepts were used.

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Areas of application
  • Technical data
  • Additional options
  • Adapted to linear applications in the economy range with relatively low demands on positioning accuracy and feed force
  • Applications include wood processing machines and automation.

Planetary gearhead LP+ Generation 3, pinion and Value Class rack

Gearheadmax. feed force [N]max. speed [m/min] 
LP+0701400240
LP+0902300293
LP+1204300277
LP+1557000288

The Economy System is also available with bevel gearhead LK+/LPK+, in combination with planetary gearhead SP+, bevel gearhead SK+/SPK+ and worm gearhead V-drive.

As an option, the system is also available with innovative rack assembly.