Performance Linear System

  • Performance Linear System with planetary gearhead alpheno®, Performance Class pinion and innovative rack

New performance dimensions

The Performance linear system meets customer requirements for compact and efficient solutions of the highest quality.

In addition to the extended design options, possibilities for the efficiency enhancement of existing applications are also available to users. And there are plenty of customization options as well. Users can size and optimize the Performance package according to their requirements. 

INIRA – The revolution in rack assembly is now available.
More about our innovation in rack assembly

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Areas of application
  • Technical data
  • Additional options
Performance linear systems win customers over with:Comparison of technical specifications between the industry standard and the performance linear system:
  • Maximum power output
  • Enhanced efficiency
  • Meets the latest legal
  • requirements for machine safety
  • Maximum precision in master/slave configuration
  • Applications include updates to existing designs of wood/plastic bond processing centers and in automation.
Performance linear system* max. feed force [N]max. speed [m/min] 
PLS 2.26,000200
PLS 3.29,000200
PLS 4.312,000200

 

* In combination with alpheno®, additional variants available upon request

As an option, the system is also available with innovative rack assembly.