Standard System

  • Standard System with planetary gearhead SP+, Standard Class RSP pinion and Value Class rack

  • Standard system with right-angle gearhead SPK+, Standard Class RSP pinion and value class rackitzel und Value Class Zahnstange

For standard applications in the mid-range section

The Standard System meets customer requirements in the field of medium positioning accuracy and is especially applied in linear standard applications.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Areas of application
  • Technical data
  • Additional options
  • Adapted to linear standard applications in the mid-range area with average/normal requirements for positioning accuracy
  • Applications include wood/plastic bond processing centers and automation.

Planetary gearhead SP+,Sstandard Class RSP pinion, Value Class rack:

Gearhead max. feed force [N]max. speed [m/min] 
SP+0602,200240
SP+0753,100293
SP+1004,300270
SP+1408,000320
SP+18012,000311
SP+210 19,000278
SP+24028,000333

The system is also available with bevel gearheads SK+/SPK+, SPC+ and the worm gearhead V-drive.