CPSK bevel gearboxes

  • CPSK bevel gearbox with long centering

  • CPSK bevel gearbox with replaceable B5 output flange

  • Motor mounting alpha Basic Line Right-angle gearboxes

Geared up to Fit

The CPSK bevel gearbox with output shaft is available both with long centering and with a replaceable B5 output flange. These two output options open up new opportunities for machine design in applications with medium requirements for positioning accuracy.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Technical data
  • Options
Product type CPSK
Version MF
Ratio 3 - 100
Number of sizes 3

Max. backlash c)

jt [arcmin]Standard

≤ 15

Max. torqueT2a [Nm]33 - 272
Max. input speedn1Max [rpm]5000

c) In relation to reference sizes

Output shape 
Smooth shaft

Shaft with key d)

Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)
Accessory (please refer to the product pages for further information) 
Coupling

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

d) Performance reduction: Please use our sizing software cymex® for a detailed sizing

Product highlights

High flexibility

Various output variants offer design freedom tailored to individual requirements.

Maximum economy

The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.

High power density

The gearboxes offer high power density in the smallest installation space.

Variable application connection

CPSK planetary gearbox offers reduced installation space and max. compactness thanks to a long centering as well as flange attachment for B5 mounting.

Variety of sizes

Available in three different sizes (015 – 035)

High ratio variation

  • Large number of ratios (i=3 to i=100)
  • Available in the common binary ratios

Design

The elegant design underlines the dynamics of the gearbox and sets new standards on the market

Compactness

The extremely compact design of the angle section enables use in very confined installation spaces

Variable application connection

  • Shortened installation space and maximum compactness thanks to a long centering
  • Flange attachment for B5 mounting
     

Flexible motor connection

  • As with the planetary gearboxes of the alpha Basic Line, mounting of all common servo motors takes place by means of a flexible and screw-fastened adapter plate
  • Large number of motor shaft diameters connectable
     

Variety of sizes

Available in three different sizes (015 – 035)

High ratio variation

  • Large number of ratios (i=3 to i=100)
  • Available in the common binary ratios

Design

The elegant design underlines the dynamics of the gearbox and sets new standards on the market

Compactness

The extremely compact design of the angle section enables use in very confined installation spaces

Variable application connection

  • Shortened installation space and maximum compactness thanks to a long centering
  • Flange attachment for B5 mounting
     

Flexible motor connection

  • As with the planetary gearboxes of the alpha Basic Line, mounting of all common servo motors takes place by means of a flexible and screw-fastened adapter plate
  • Large number of motor shaft diameters connectable
     

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.