SK+ hypoid gearboxes
Space-saving right-angle precision with output shaft
The representatives of our versatile hypoid gearboxes with SP+ compatible output geometry. SK+ gearboxes are appreciated for their high precision and efficiency as well as the possibility to combine different options for the gearbox output. With an optional planetary pre-stage it is possible to reach highest input speeds.
Downloads
- Technical data / Dimension sheets (2 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data SK+
- Technical documents (incl. operating manual) (3 MB)
- Operating manual SK+ ATEX (2 MB)
- Instruction sheet: Sealing Plate (122 KB)
- Operating manual cynapse® (815 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line
WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Taper roller bearings for absorbing axial and radial forces
Output compatible with SP+ series
Variable output connection, also rearward
High-quality hypoid gearing for a higher torque and smoother operation
Metal bellows coupling at the input:
length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.