alpheno® planetary gearhead

  • alpheno® planetary gearhead

  • alpheno® planetary gearhead with pinion

  • Performance Linear System with planetary gearhead alpheno®, Performance Class pinion and innovative rack

  • alpheno® planetary gearhead

  • alpheno® planetary gearhead with pinion

Perfection in a new dimension

Looking for a solution that is tailored to your needs? Your requirements are our challenge. More performance in less space! alpheno® – the sure way to success.

Please contact your sales expert or info@wittenstein-alpha.com for more information and CAD data.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features alpheno®
MF-version / MC-version
Power density ++++
Positioning accuracy
(e.g. clamped drives)
++++
Highly dynamic applications +++
Torsional rigidity ++++
Space-saving design ++++
Ease of assembly ++++

 

 

    alpheno®
MF-version / MC-version
Ratio i 3 - 100

Max. torsional backlash

jt [arcmin] Standard ≤ 3
    Reduced ≤ 1
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 35 - 3360
Max. input speed n1Max [rpm] 6000
Max. tilting moment M2KMax [Nm] 339 - 3256

 

 

  alpheno®
MF-version / MC-version
Output type  
Smooth output shaft
Keywayed output shaft
Output shaft with splined shaft
Mounted shaft
system output with pinion
input type  
Motor mounted version
Input shaft
Design  
Food grade lubrication a) b)
Optimized mass moment of inertia a)
Accessories  
Couplings
Rack
Pinion
Shrink disk

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha