SP+ / SP+ HIGH SPEED planetary gearheads

  • SP+ planetary gearhead with output shaft

  • SP+ planetary gearhead in corrosion-resistant design

  • Standard System with planetary gearhead SP+, Standard Class RSP pinion and Value Class rack

  • Motor mounting SP+ planetary gearhead

The classic all-rounder

The low backlash planetary gearhead with output shaft. The standard version is ideally suited for high positioning accuracy and highly dynamic cyclic operation. The SP+ HIGH SPEED is particularly well suited for applications with maximum speeds during continuous operation.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features SP+
MF-version
SP+ HIGH SPEED
MC-version
SP+ HIGH SPEED
MC-L-version
Application Cyclic applications (DC ≤ 60%) Continuous operation (DC ≥ 60%) Continuous operation (DC ≥ 60%)

Positioning accuracy
(e.g. clamped drives)

++ + +
Highly dynamic applications ++ + +
High input speed + ++ +++
Temperature-sensitive applications + ++ +++
Low no-load running torque + ++ +++

 

 

    SP+
MF-version
SP+ HIGH SPEED
MC-version
SP+ HIGH SPEED
MC-L-version
Ratio i 3 - 100 3 - 100 3 - 10

Max. torsional backlash

jt [arcmin] Standard ≤ 3 Standard ≤ 4 Standard ≤ 4
    Reduced ≤ 1 Reduced ≤ 2 Reduced ≤ 2
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 30 - 4500 68 - 3600 180 - 3600
Max. input speed n1Max [rpm] 6000 6000 6000

 

 

  SP+
MF-version
SP+ HIGH SPEED
MC-version
SP+ HIGH SPEED
MC-L-version
Output type      
Smooth output shaft
Keywayed output shaft
Output shaft with splined shaft  
Mounted shaft  
input type      
Motor mounted version
Input shaft    
Design      
ATEX a)  
Food grade lubrication a) b)
Corrosion resistant a) b)  
Optimized mass moment of inertia a)    
Accessories      
Couplings
Rack  
Pinion  
Belt pulley  
Sensor flange torqXis
Intermediate plate for cooling connection

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha