TP+ / TP+ HIGH TORQUE planetary gearheads

  • TP+ planetary gearhead

  • TP+ planetary gearhead in corrosion-resistant design

  • TP+ planetary gearhead with pinion

  • TP+ HIGH TORQUE planetary gearhead

  • TP+ 4000

  • Motor mounting TP+ planetary gearhead

Compact precision

Compact top performers with output flange.

The standard version is ideally suited for high positioning accuracy and highly dynamic cyclic operation.

The TP+ HIGH TORQUE is particularly well suited for high-precision applications in which high torsional rigidity is required.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features TP+
MF-version
TP+ HIGH TORQUE
MA-version
Power density ++ +++

Positioning accuracy
(e.g. clamped drives)

++ +++
Highly dynamic applications
(e.g. Delta robot)
+++ +++
Torsional rigidity ++ +++
Space-saving design ++ +++
Stringent safety requirement
(e.g. vertical axes)
++ +++

 

 

    TP+
MF-version
TP+ HIGH TORQUE
MA-version
Ratio i 4 - 100 22 - 220

Max. torsional backlash

jt [arcmin] Standard ≤ 3 Standard ≤ 1
    Reduced ≤ 1 -
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 32 - 3800 320 - 40000
Max. input speed n1Max [rpm] 6000 6000

 

 

  TP+
MF-version
TP+ HIGH TORQUE
MA-version
Output type    
Output flange
system output with pinion
input type    
Motor mounted version
Input shaft  
Design    
Food grade lubrication a) b)
Corrosion resistant a) b)
Optimized mass moment of inertia a)
Accessories    
Couplings
Rack
Pinion
Sensor flange torqXis
Flange shaft
Intermediate plate for cooling connection
(e.g. Delta robot)

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha