HG+ hypoid gearhead

  • HG+ hypoid gearhead with hollow shaft

  • HG+ hypoid gearhead with hollow shaft in corrosion resistant design

  • HG+ hypoid gearhead with hollow shaft and shrink disk

  • Motor mounting HG+ right-angle gearhead

Precise hollow shaft solution

The successor to our versatile hypoid gearhead with hollow shaft on one / both sides. With the HG+, low torsional backlash and high torsional rigidity assure maximum positioning accuracy of your drives and precision of your machines – even during highly dynamic operation.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Strasse 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Your benefits
  • Technical data
  • Options

 

Features HG+
MF-version
Power density ++

Positioning accuracy
(e.g. clamped drives)

++
Highly dynamic applications ++

 

 

    HG+
MF-version
Ratio i 3 - 100

Max. torsional backlash

jt [arcmin] Standard ≤ 4
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 20 - 640
Max. input speed n1Max [rpm] 6000

 

 

  HG+
MF-version
Output type  
Smooth output shaft, rear side
Keywayed output shaft, rear side
Hollow shaft interface
Hollow shaft interface, rear side
Closed cover, rear side
input type  
Motor mounted version
Design  
ATEX a)
Food grade lubrication a) b)
Corrosion resistant a) b)
Accessories  
Couplings
Shrink disk
Sensor flange torqXis
Intermediate plate for cooling connection

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha