LK+ / LPK+ / LPBK+ bevel gearhead

  • LK+ bevel gearhead with output shaft

  • LPK+ bevel gearhead with output shaft

  • LPK+ bevel gearhead with pinion

  • LPBK+ bevel gearhead with belt pulley

  • LPBK+ with flange

Economical right-angle precision

Low backlash right-angle gearheads with output shaft or output flange. This gearhead series is suitable for economical applications.

The LPBK+ is especially suitable for compact belt drives..

Personal consultation

Do you have questions on products, or would you like to have a personal consultation? You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features LK+
MO-version
LPK+
MO-version
LPBK+
MO-version
Power density + ++ ++

Positioning accuracy

+ ++ ++
High input speed ++ ++ ++
Torsional rigidity + + ++
Space-saving design ++ ++ +++

 

 

    LK+
MO-version
LPK+
MO-version
LPBK+ - MO-version
Ratio i 1 3 - 100 3 - 10

Max. torsional backlash

jt [arcmin] Standard ≤ 15 Standard ≤ 12 Standard ≤ 12
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 2,5 - 93 11 - 450 22 - 220
Max. input speed n1Max [rpm] 5000 5000 4500

 

 

  LK+
MO-version
LPK+
MO-version
LPBK+
MO-version
Output type      
Smooth output shaft    
Keywayed output shaft  
Output flange    
input type      
Motor mounted version
Design      
Food grade lubrication a) b)
Accessories      
Couplings  
Rack  
Belt pulley    
B5-flange  

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha