RPK+ hypoid gearhead

  • RPK+ right-angle gearhead with output flange

  • RPK+ right-angle gearhead with pinion

  • High Performance Linear System with right-angle gearhead RPK+, High Performance pinion and innovative rack

Servo right-angle gearhead

Low backlash hypoid gearhead with output flange. The RPK+ impresses through its extremely high torsional rigidity, compactness and power density. Thanks to their easy installation and ability to absorb high axial and radial forces, these gearheads are ideal for rack and pinion applications.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features RPK+
MA-version
Power density ++++

Positioning accuracy
(e.g. clamped drives)

++++
Highly dynamic applications +++
Torsional rigidity ++++
Space-saving design ++++
Ease of assembly ++++

 

 

    RPK+
MA-version
Ratio i 66 - 5500

Max. torsional backlash

jt [arcmin] Standard ≤ 1,3
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 950 - 10000
Max. input speed n1Max [rpm] 6000
Max. tilting moment M2KMax [Nm] 3600 - 34000

 

 

  RPK+
MA-version
Output type  
Output flange
Closed cover, rear side
system output with pinion
input type  
Motor mounted version
Design  
Food grade lubrication a) b)
Accessories  
Rack
Pinion

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha