SC+ / SPC+ / TPC+ bevel gears

  • SC+ bevel gear with output shaft

  • SPC+ bevel gear with output shaft

  • TPC+ bevel gear with output flange

High performance with low ratios

Low backlash right-angle gearheads with output shaft or output flange. This gearhead series is used in dynamic applications with low transmission ratios and demanding requirements with regard to precision, torque, and efficiency.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features SC+
MF-version
SPC+
MF-version
TPC+
MF-version
Power density +++ +++ +++

Positioning accuracy
(e.g. clamped drives)

++ +++ +++
Highly dynamic applications ++ ++ ++
High output speeds +++ ++ ++

 

 

    SC+
MF-version
SPC+
MF-version
TPC+
MF-version
Ratio i 1 - 2 3 - 20 3 - 20

Max. torsional backlash

jt [arcmin] Standard ≤ 4 Standard ≤ 4 Standard ≤ 4
    - Reduced ≤ 2 Reduced ≤ 2
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 10 - 315 32 - 1210 35 - 1600
Max. input speed n1Max [rpm] 6000 6000 6000

 

 

  SC+
MF-version
SPC+
MF-version
TPC+
MF-version

Output type

     
Smooth output shaft  
Keywayed output shaft  
Output shaft with splined shaft    
Mounted shaft    
Output flange    
system output with pinion    
input type      
Motor mounted version
Design      
Food grade lubrication a) b)
Accessories      
Couplings
Rack
Pinion
Shrink disk    

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha