TK+ / TPK+ / TPK+ HIGH TORQUE hypoid gearheads

  • TK+ hypoid gearhead

  • TPK+ hypoid gearhead

  • TPK+ HIGH TORQUE hypoid gearhead

  • Precision System with right-angle gearhead TPK+, Premium Class+ pinion and Premium Class rack

  • Motor mounting TK+ / TPK+ right-angle gearheads

Space-saving right-angle precision with output flange

The representatives of our versatile hypoid gearhead with TP+ compatible output flange and hollow shaft. TPK+/ TPK+ HIGH TORQUE gearheads with planetary stage are especially suitable for high-precision applications requiring higher power and torsional rigidity.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features TK+
MF-version
TPK+
MF-version
TPK+ HIGH TORQUE
MA-version
Power density ++ +++ +++

Positioning accuracy
(e.g. clamped drives)

++ +++ +++
Highly dynamic applications +++ +++ +++
Torsional rigidity ++ ++ +++

 

 

    TK+
MF-version
TPK+
MF-version
TP+ HIGH TORQUE
MA-version
Ratio i 3 - 100 12 - 10000 66 - 5500

Max. torsional backlash

jt [arcmin] Standard ≤ 4 Standard ≤ 4 Standard ≤ 1,3
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 25 - 640 80 - 6000 530 - 10000
Max. input speed n1Max [rpm] 6000 6000 6000

 

 

  TK+
MF-version
TPK+
MF-version
TPK+ HIGH TORQUE
MA-version
Output type      
Smooth output shaft, rear side
Keywayed output shaft, rear side
Output flange  
Hollow shaft interface, rear side
Flanged hollow shaft    
Closed cover, rear side
system output with pinion  
input type      
Motor mounted version
Design      
ATEX a)    
Food grade lubrication a) b)
Corrosion resistant a) b)

a) Power reduction: Technical data available upon request
b) Please contact WITTENSTEIN alpha