V-Drive Advanced worm gearhead

  • VS+ worm gearhead with solid shaft

  • VH+ worm gearhead with hollow shaft

  • VT+ worm gearhead with flange hollow shaft

  • VT+ worm gearhead with flange hollow shaft and integral planetary input stage

Powerful torque but quiet running

Servo worm gearhead with solid shaft, hollow shaft, and hollow shaft flange outputs. The
V-Drive Advanced impresses with its high power density and low torsional backlash. It is especially suitable for continuous duty applications.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features VT+
Flanged hollow shaft
VH+
Smooth / keyed hollow shaft
VS+
Smooth / keyed shaft or splined shaft 
Power density ++ ++ ++

Positioning accuracy

++ ++ ++
Torsional rigidity +++ ++ ++
Smooth running +++ +++ +++

 

 

   

VT+
Flanged hollow shaft

VH+
Smooth / keyed hollow shaft
VS+
Smooth / keyed shaft or splined shaft
Ratio i 4 - 400 4 - 400 4 - 400

Max. torsional backlash

jt [arcmin] Standard ≤ 3 Standard ≤ 3 Standard ≤ 3
    Reduced ≤ 2 Reduced ≤ 2 Reduced ≤ 2
Max. torque
(max. 1000 cycles per hour)
T [Nm] 62 - 1505 31 - 1505 62 - 1505
Max. input speed n1Max [rpm] 6000 6000 6000

 

 

  VT+
Flanged hollow shaft
VH+
Smooth / keyed hollow shaft
VS+
Smooth / keyed shaft or splined shaft
Output type      
Smooth output shaft    
Keywayed output shaft    
Output shaft with splined shaft    
Output flange    
Hollow shaft interface    
Hollow shaft interface, rear side    
Flanged hollow shaft    
Shaft on both sides    
input type      
Motor mounted version
Design      
Food grade lubrication
Corrosion resistant a)
Accessories      
Couplings  
Rack  
Pinion  
Shrink disk    
Flange shaft    

a) Please contact WITTENSTEIN alpha