V-Drive Basic worm gearhead

  • CVH worm gearhead with keyed hollow shaft

  • CVS worm gearhead with output shaft

The quiet endurance runner

Servo worm gearheads with output shaft and hollow shaft. The gearing of the V-Drive Basic was specifically developed to minimize the noise level in S1 operation. It also convinces with optimal value for money and short delivery times.

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features CVH
Smooth / keyed hollow shaft
CVS
Smooth / keyed solid shaft 
Power density + +
Positioning accuracy + +
Torsional rigidity + +
Smooth running ++ ++

 

 

    CVH
Smooth / keyed hollow shaft
CVS
Smooth / keyed solid shaft
Ratio i 7 - 40 7 - 40

Max. torsional backlash

jt [arcmin] Standard ≤ 15 Standard ≤ 15
Max. torque
(max. 1000 cycles per hour)
T [Nm] 26 - 301 26 - 301
Max. input speed n1Max [rpm] 6000 6000

 

 

  CVH
Smooth / keyed hollow shaft
CVS
Smooth / keyed solid shaft
Output type    
Smooth output shaft  
Keywayed output shaft  
Hollow shaft interface  
Hollow shaft interface, rear side  
Shaft on both sides  
input type    
Motor mounted version
Design    
Food grade lubrication
Accessories    
Couplings  
Pinion  
Shrink disk  

a) Please contact WITTENSTEIN alpha