V-Drive Value worm gearhead

  • NVS worm gearhead with solid shaft

  • NVH worm gearhead with hollow shaft

  • NVH worm gearhead with hollow shaft and integral planetary input stage

Economical servo worm

Low backlash servo worm gearheads with output shaft and hollow shaft.

The V-Drive Value impresses with its high power density and medium torsional backlash.

It is especially suitable for economical applications in continuous operation.

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Your benefits
  • Technical data
  • Options

 

Features NVH
Smooth / keyed hollow shaft
NVS
Smooth / keyed solid shaft 
Power density ++ ++
Positioning accuracy ++ ++
Torsional rigidity ++ ++
Smooth running +++ +++

 

 

    NVH
Smooth / keyed hollow shaft
NVS
Smooth / keyed solid shaft
Ratio i 4 - 400 4 - 400

Max. torsional backlash

jt [arcmin] Standard ≤ 6 Standard ≤ 6
Max. torque
(max. 1000 cycles per hour)
T [Nm] 31 - 365 31 - 365
Max. input speed n1Max [rpm] 6000 6000

 

 

  NVH
Smooth / keyed hollow shaft
NVS
Smooth / keyed solid shaft
Output type    
Smooth output shaft  
Keywayed output shaft  
Hollow shaft interface  
Hollow shaft interface, rear side  
Shaft on both sides  
input type    
Motor mounted version
Design    
Food grade lubrication
Corrosion resistant a)
Accessories    
Couplings  
Rack  
Pinion  
Shrink disk  

a) Please contact WITTENSTEIN alpha