V-Drive+ worm gearhead

  • VDS+ worm gearhead with solid shaft

  • VDH+ worm gearhead with hollow shaft

  • VDT+ Schneckengetriebe mit Flanschhohlwelle

  • Standard System with worm gearhead V-Drive+, pinion and rack

Powerful torque but quiet running

Servo worm gearhead with solid shaft, hollow shaft, and hollow shaft flange outputs. The V-Drive+ impresses with its high power density and low torsional backlash. It is especially suitable for continuous duty applications.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

+49 7931 493-0

+49 7931 493-200

  • Applications
  • Technical data
  • Features

 

Features VDT+
Flanged hollow shaft
VDH+
Smooth / keyed hollow shaft
VDS+
Smooth / keyed shaft or involute shaft 
Power density ++ ++ ++

Positioning accuracy

++ ++ ++
Torsional rigidity +++ ++ ++
Smooth running +++ +++ +++

 

 

   

VDT+
Flanged hollow shaft

VDH+
Smooth / keyed hollow shaft
VDS+
Smooth / keyed shaft or involute shaft
Ratio i 4 - 40 4 - 40 4 - 40

Max. torsional backlash

jt [arcmin] Standard ≤ 3 Standard ≤ 3 Standard ≤ 3
    Reduced ≤ 2 Reduced ≤ 2 Reduced ≤ 2
Max. acceleration torque
(max. 1000 cycles per hour)
T2B [Nm] 28 - 1505 28 - 1505 62 - 1505
Max. input speed n1Max [rpm] 6000 6000 6000

 

 

  VDT+
Flanged hollow shaft
VDH+
Smooth / keyed hollow shaft
VDS+
Smooth / keyed shaft or involute shaft
Output type      
Smooth output shaft    
Keywayed output shaft    
Output shaft with involute gearing    
output flange    
Hollow shaft interface    
Hollow shaft interface, rear side    
Flanged hollow shaft    
Shaft on both sides    
input type      
Motor mounted version
Design      
Food grade lubrication
Corrosion resistant a)
Accessories      
couplings  
Rack  
Pinion  
Shrink disk    
Flange shaft    

a) Please contact WITTENSTEIN alpha