Réducteurs hypoïdes TK+ / TPK+ / TPK+ HIGH TORQUE

  • TK+ hypoid gearbox with output flange and hollow shaft

  • TPK+ hypoid gearbox with output flange

  • TPK+ HIGH TORQUE hypoid gearbox with output flange

  • TPKhypoid gearbox with rack and pinion

  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

La précision angulaire compacte avec bride de sortie

Les réducteurs hypoïdes à multiples variantes avec bride de sortie compatible TP+ et arbre creux. Les réducteurs TPK+ / TPK+ HIGH TORQUE à étage planétaire sont particulièrement adaptés aux applications de haute précision nécessitant des puissances et des rigidités torsionnelles élevées.
 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN SAS - 4 rue René Dubos

WITTENSTEIN SAS

4 rue René Dubos

95410 Groslay

  • Your benefits
  • Technical data
  • Options

 

FeaturesTK+
MF-version
TPK+
MF-version
TPK+ HIGH TORQUE
MA-version
Power density++++++++

Positioning accuracy
(e.g. clamped drives)

++++++++
Highly dynamic applications+++++++++
Torsional rigidity+++++++

 

  TK+
MF-version
TPK+
MF-version
TP+ HIGH TORQUE
MA-version
Ratioi3 - 10012 - 1000066 - 5500
Number of sizes 568

Max. torsional backlash

jt [arcmin]Standard ≤ 4Standard ≤ 4Standard ≤ 1,3
Max. torqueT [Nm]20 - 76880 - 7056440 - 10450
Max. input speedn1Max [rpm]600060006000

 

 

 TK+
MF-version
TPK+
MF-version
TPK+ HIGH TORQUE
MA-version
Output type   
Smooth shaft, rear side
Shaft with key, rear side
Flange 
Hollow shaft interface, rear side
Flanged hollow shaft  
Closed cover, rear side
system output with pinion 
input type   
Motor mounted version
Design   
ATEX a)  
Food grade lubrication a) b)
Corrosion resistant a) b)

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha