XPC+ 斜齒減速機

  • XPC+ bevel gearbox with smooth shaft

  • Premium Linear System with XPC+ bevel gearbox with slotted holes and innovative rack INIRA®
  • XPC+ bevel gearbox with slotted holes and pinion
  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

輕巧、效能強大

XPC+ 斜齒減速機在直角型系列中是以小減速比而顯著 (i=1 和 2)。這項產品結構對減速機的溫度變化會有正面影響,因此較少的熱量會聚積在系統內。因此,整體系統的定位精度較高。

請聯繫您的業務工程師或透過電子郵件:info@wittenstein.tw 與我們聯絡,取得更多相關資訊或 CAD 資料。
 

客製化解決方案

我們很樂意針對您的傳動需求,研發量身打造的專屬解決方案。多年來的專業經驗、高超的人員技術,以及全方位的服務項目,都將為您帶來實質效益。歡迎隨時與我們聯絡。

聯絡表格

威騰斯坦有限公司 - 中壢區民權路四段271號1樓

威騰斯坦有限公司

中壢區民權路四段271號1樓

32054桃園市, Taiwan (R.O.C.)

+886 3 287 0191

+886 3 287 0195

www.wittenstein.tw

  • Your benefits
  • Technical data
  • Options

 

FeaturesXPC+
 MF-Version
Power density++++
Positioning accuracy
(e.g. clamped drives)
++++
Highly dynamic applications+++
Torsional rigidity++++
Space-saving design++++
Easy assembly++++

 

 

  XPC+
MF-Version
Ratioi4 - 20
Number of sizes5

Max. torsional backlash

jt [arcmin]Standard ≤ 4 /
Reduced ≤ 2
Torsional rigidityCt21 [Nm/armin]3,1 - 215
Max. torqueT [Nm]48 - 2646
Max. input speedn1Max [rpm]6000
Max. tilting momentM2KMax [Nm]3256

 

 XPC+
MF-Version
Output type 
Smooth shaft
Shaft with key
Splined shaft (DIN 5480)
Blind hollow shaft
System output
Input type 
Motor-mounted version
Design 
Food-grade lubrication a) b)
Accessories 
Coupling
Rack
Pinion
Shrink disc

 

a) Power reduction: Technical data available upon request

b) Please contact WITTENSTEIN alpha