XP+ 行星式減速機

  • XP+ planetary gearbox with smooth shaft

  • XP+ planetary gearbox with pinion and slotted holes

  • Premium Linear System with XP+ planetary gearbox with slotted holes and innovative rack INIRA®

  • XP+ planetary gearbox with R flange

  • Motor mounting alpha Premium Line Planetary gearboxes 

完美境界、全新呈現

XP+ 的輸出端經由特別設計,機體本身極為輕巧,可提供遠高於業界標準的全新動力傳輸效能。XP+ 能夠達到市場上最高的力矩密度,加上最大的抗扭剛度和最高的傾斜力矩,效能令人驚艷:

  • 加速度提升到極致,能縮短週期時間
  • 容許質量和加工力道全數提高
  • 運轉表現更流暢、反覆定位精度更高
  • 採用高精度線性系統
  • 縮小尺寸,節省安裝空間

請聯絡專責業務工程師或透過電子郵件地址 info@wittenstein.tw 與我們聯繫,進一步瞭解詳細資訊或 CAD 資料。

共同組成最好的傳動解決方案

我們運用我們的 cymex® 5 軟體規劃出以應用範圍為主的動力傳動系統完整設計。您是專業人員,想要自己直接使用 XP+ 減速機為傳動選型嗎?如果是,歡迎立即申請 cymex® 5 進階版授權。
立即索取 cymex® 5 進階版

威騰斯坦有限公司 - 中壢區民權路四段271號1樓

威騰斯坦有限公司

中壢區民權路四段271號1樓

32054桃園市, Taiwan (R.O.C.)

+886 3 287 0191

+886 3 287 0195

www.wittenstein.tw

  • Technical data
  • Options
Product type XP+XPHIGH SPEED
Version MFMC
Operating mode Cyclic operationContinuous operation
Ratio 3 - 1003 - 100
Number of sizes 54

Max. backlash c)

jt [arcmin]Standard

≤ 3

Reduced 
≤ 1

Standard

≤ 4

Reduced 
≤ 2

Max. torqueT2a [Nm]56 - 384068 - 880
Max. input speedn1Max [rpm]75006000
Torsional rigidityCt21 [Nm/arcmin]290290
Max. tilting momentM2KMax [Nm]32563256

c) In relation to reference sizes

Product typeXP+XP+XP+
VersionMFMAMC
Output shape   
Smooth shaft
Shaft with key d) 
Splined shaft (DIN 5480)
Blind hollow shaft
System output
Input shape   
Motor-mounted
Self-contained version  

Characteristic

   
Flange with slotted holes (standard)
Food-grade lubrication a) b)
Optimized mass inertia a) 
System solutions   
Linear system (rack / pinion)
Servo actuator  
Accessory (please refer to the product pages for further information)   
Coupling
Shrink disc 

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

d) Performance reduction: Please use our sizing software cymex® for a detailed sizing

Product highlights

Productivity

Excellent torque density and rigidity reduce your cycle duration

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Savings

The right-angle gearbox with very high breakdown torque capacity allows new machine concepts, for example a bearingless design.

Process quality

Constant low backlash over the entire service life of the gearbox coupled with high torsional rigidity enables the highest levels of positioning accuracy.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns. 

Compactness

The XP+ provides the highest torque density compared to the industry standard, enabling a smaller size to be used.

Outstanding toothing quality minimizes torsional backlash

Multiple output options

Specially designed output for transmitting extremely high torques, can withstand high tilting torques

Outstanding toothing quality minimizes torsional backlash

Multiple output options

Specially designed output for transmitting extremely high torques, can withstand high tilting torques

The XP+ compared to the industry standard

XP+ – Your extra productivity, precision and space saving

Are you looking for a gearbox far exceeding industry standards in terms of torque, breakdown torque capacity and torsional rigidity?
The XP+ in the alpha Premium Line offers numerous technical benefits that improve performance several times over, for example with very short cycle times and optimal controllability of your drive axis. This compact “powerhouse” also gives you the option of reducing the installation space still further.

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.