WITTENSTEIN alpha gearboxes enable high positioning accuracy and reproducibility.
TK+ hypoid gearboxes
Space-saving right-angle precision with output flange
The representatives of our versatile hypoid gearboxes with TP+ compatible output geometry and optional hollow shaft. TK+ gearboxes are appreciated for their high precision and efficiency as well as the possibility to combine different options for the gearbox output. With an optional planetary pre-stage it is possible to reach highest input speeds.

WITTENSTEIN - North America
1249 Humbracht Circle
Bartlett, IL 60103
1 630 540-5300
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Hollow shaft
The hollow shaft grants maximum flexibility in the machine design.
Taper roller bearings for absorbing axial and radial forces
Output compatible with TP+ series
Variable output connection, also rearward
High-quality hypoid gearing for a higher torque and smoother operation
Metal bellows coupling at the input: length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.