SP+ Planetengetriebe

  • SP+ planetary gearbox with output shaft
  • SP+ planetary gearbox with RMS pinion

  • Advanced Linear System with SPplanetary gearbox 
  • SP+ planetary gearbox with splined shaft

  • Motor mounting alpha Advanced Line / alpha Premium Line Planetary gearboxes

  • SP+ planetary gearbox with metal bellows coupling
  • SP+ planetary gearbox in corrosion-resistant design

Der klassische Allrounder

In der Standardausführung eignen sich diese spielarmen Planetengetriebe mit Abtriebswelle optimal für hohe Positioniergenauigkeit und hochdynamischen Zyklusbetrieb. Das SP+ HIGH SPEED ist besonders bei Applikationen mit höchsten Geschwindigkeiten im Dauerbetrieb geeignet.
 


 

 

Kurze Lieferzeit für ausgewählte Produktkonfigurationen verfügbar. Mehr erfahren

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN AG - Trutwisstrasse 1

WITTENSTEIN AG

Trutwisstrasse 1

7214 Grüsch

+41 81 300 10 30

+ 41 81 300 10 33

www.wittenstein.ch

  • Technical data
  • Options
Product type SP+SP+ HIGH SPEEDSP+ HIGH SPEED
Low friction
Version MFMCMC-L
Operating mode Cyclic operationContinuous operationContinuous operation
Ratio 3 - 1003 - 1003 -10
Number of sizes 765

Max. backlash c)

jt [arcmin]Standard

≤ 3

Reduced
≤ 1

Standard

≤ 4

Reduced
≤ 2

Standard

≤ 4

Reduced
≤ 2

Max. torqueT2a [Nm]48 - 570068 - 3600180 - 3600
Max. input speedn1Max [rpm]850060006000
Torsional rigidityCt21 [Nm/arcmin]550550550
Max. tilting momentM2KMax [Nm]50005000310

c) In relation to reference sizes

Product typeSP+SP+ HIGH SPEEDSP+ HIGH SPEED reibungsoptimiert
VersionMFMCMC-L
Output shape   
Smooth shaft
Shaft with key d)
Splined shaft (DIN 5480)
Blind hollow shaft
Input shape   
Motor-mounted
Self-contained version  

Characteristic

   
Flange with slotted holes  
ATEX (2014/34/EU) a) 
Food-grade lubrication a) b)
Corrosion resistant a) b)
Optimized mass inertia a)
System solutions   
Linear system (rack / pinion) 
Servo actuator  
Accessory (please refer to the product pages for further information)   
Coupling
Shrink disc

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

d) Performance reduction: Please use our sizing software cymex® for a detailed sizing

Product highlights

Consistently high performance

Constant backlash throughout the service life of the gearbox ensures a consistently high performance.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Speed

High speeds increase machine output.

Positioning accuracy

Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns. 

Connectivity of the motor shafts due to the large number of clamping hub diameters

Tapered roller bearing for absorbing axial and radial forces

Various output configurations

Extremely smooth running due to helical toothing

Connectivity of the motor shafts due to the large number of clamping hub diameters

Tapered roller bearing for absorbing axial and radial forces

Various output configurations

Extremely smooth running due to helical toothing

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.