TPM+ HIGH TORQUE rotative Servoaktuatoren
Stärker. Kompakter. Verdrehsteifer.
Dieser Servoaktuator bringt Sie noch weiter: mit 50 % mehr Drehmoment und gesteigerter Leistungsfähigkeit.
Eine noch bessere Kraftübertragung durch den steiferen Antriebsstrang ermöglicht höhere Beschleunigungen und kürzere Zykluszeiten. Effektivität, die sich für Sie auszahlt. Ein zusätzlicher Planet im Getriebe erhöht die Verdrehsteifigkeit des besonders kurzen und leichten Servoaktuators deutlich. Die kupplungsfreie Integration von Motor und Getriebe sowie der effiziente Anbau der Motorinstrumentierung sind das Erfolgsrezept.

WITTENSTEIN AG
Trutwisstrasse 1
7214 Grüsch
Your benefits
Greater precision
The high torsional rigidity and the ample torque reserve ensure extremely stable drive control in the case of disturbing forces.
This reliable servo actuator therefore guarantees the highest precision for your tasks.
Small footprint for your machine
The short installation length of the servo actuators enables a more compact design of your machines and plants
Improved efficiency
The low moment of inertia and high power density mean the power which is supplied is utilized more efficiently
Our know-how – your benefit
The TPM+ product family is convincing. With its dynamics, torque and torsional rigidity! In combination with extremely short overall lengths and high power density, this ensures greater operating efficiency in all your production applications.
Increased productivity and higher OEE
- Bayonet-coupling connector for fast installation
- External surfaces with smooth design reduce proneness to fouling
Simplified machine design and smaller footprint
High power density and short overall length for a compact machine design
Reliability and service life
Robust bearing with long service life
WITTENSTEIN alpha in all axes
Rotary servo actuators
WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.