SK+ Hypoidgetriebe
Die platzsparende Winkelpräzision mit Abtriebswelle
Die spielarmen Hypoidgetriebe mit SP+ kompatibler Abtriebsgeometrie. Die SK+ Getriebe eignen sich nicht nur durch ihre hohe Präzision und Effizienz für eine Vielzahl von Anwendungen, sondern überzeugen auch durch die Möglichkeit Abtriebsoptionen zu kombinieren. Durch eine optionale Planetenvorstufe können zusätzlich besonders hohe Antriebsdrehzahlen verwirklicht werden.
Downloads
- Technical data / Dimension sheets (2 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data SK+
- Technical documents (incl. operating manual) (3 MB)
- Operating manual SK+ ATEX (2 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN AG
Trutwisstrasse 1
7214 Grüsch
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Taper roller bearings for absorbing axial and radial forces
Output compatible with SP+ series
Variable output connection, also rearward
High-quality hypoid gearing for a higher torque and smoother operation
Metal bellows coupling at the input:
length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.