CPS Planetengetriebe

  • CPS planetary gearbox with long centering

  • CPS planetary gearbox with replaceable B5 output flange

  • CPS planetary gearbox with elastomer coupling ELC

  • Motor mounting alpha Basic Line Planetary gearboxes

Geared up to Fit

Das CPS Planetengetriebe überzeugt gleich in doppelter Hinsicht durch zwei verschiedene Abtriebsvarianten:

Durch die Flanschbefestigung zum B5-Anbau zur Übertragung höherer Kräfte sowie der langen Zentrierung für einen verkürzten Einbauraum und maximale Kompaktheit.

Durch ein unschlagbares Preis-Leistungsverhältnis bietet dieses Getriebe zudem eine maximale Wirtschaftlichkeit für Anwendungen im Mid-Range und Economy Bereich.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN AG - Trutwisstrasse 1

WITTENSTEIN AG

Trutwisstrasse 1

7214 Grüsch

+41 81 300 10 30

+ 41 81 300 10 33

www.wittenstein.ch

  • Technical data
  • Options
Product type CPS
Version MF
Ratio 3 - 100
Number of sizes 3

Max. backlash c)

jt [arcmin]Standard

≤ 12

Max. torqueT2a [Nm]48 - 272
Max. input speedn1Max [rpm]7000

c) In relation to reference sizes

Output shape 
Smooth shaft

Shaft with key d)

Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)
Accessory (please refer to the product pages for further information) 
Coupling

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

d) Performance reduction: Please use our sizing software cymex® for a detailed sizing

Product highlights

High flexibility

Different output variants offer design freedom tailored to individual requirements. The flexibility on the input side also enables the realization of different motor mounting versions.

Maximum economy

The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.

Variable application connection

CPS planetary gearbox offers reduced installation space and maximum compactness thanks to a long centering as well as flange attachment for B5 mounting.

Flexible motor connection

  • Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate 
  • Large number of motor shaft diameters connectable

High ratio variation

  • Large number of ratios (i=3 to i=100) 
  • Available in the common binary ratios

Various output shapes

With smooth shaft as well as shaft with key

Variety of sizes

Available in three different sizes (015 – 035)

Variable application connection

  • Reduced installation space and maximum compactness thanks to a long centering
  • Flange attachment for B5 mounting

Flexible motor connection

  • Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate 
  • Large number of motor shaft diameters connectable

High ratio variation

  • Large number of ratios (i=3 to i=100) 
  • Available in the common binary ratios

Various output shapes

With smooth shaft as well as shaft with key

Variety of sizes

Available in three different sizes (015 – 035)

Variable application connection

  • Reduced installation space and maximum compactness thanks to a long centering
  • Flange attachment for B5 mounting

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.