NPS Planetengetriebe
Individual Talents
Die bewährte Abtriebsgeometrie unseres Bestsellers SP+ wurde adaptiert auf das NPS und ist somit auch im Value Segment erhältlich. Zudem ist eine Übertragung höherer externer Kräfte bei diesem Planetengetriebe möglich.

WITTENSTEIN AG
Trutwisstrasse 1
7214 Grüsch
Product highlights
Two-piece clamping hub system of the high-end segment
- Labeled with the tightening torques for secure, fast motor mounting
- Guarantees best synchronization properties
Output shape
Available with SP+ output geometry
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Differentiated power density
The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.