NPT Planetengetriebe

  • NPT – Planetary gearbox with TP+ output geometry

  • Motor mounting alpha Value Line Planetary and right-angle gearboxes

Individual Talents

Das NPT Planetengetriebe mit Abtriebsflansch greift auf die bekannte Abtriebsgeometrie des TP+ Getriebes zurück. Mit der HIGH TORQUE Version steht zudem ein Produkt mit höchster Leistungsdichte auch im Value Segment zur Verfügung.

Erfahren Sie mehr

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN AG - Trutwisstrasse 1

WITTENSTEIN AG

Trutwisstrasse 1

7214 Grüsch

+41 81 300 10 30

+ 41 81 300 10 33

www.wittenstein.ch

  • Technical data
  • Options
Product type NPT
Version MF / MA
Ratio 3 - 100
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 8

Max. torqueT2a [Nm]18 - 700
Max. input speedn1Max [rpm]10000

c) In relation to reference sizes

Output shape 
Flange
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product Highlights

Two-piece clamping hub system of the high-end segment

  • Labeled with the tightening torques for secure, fast motor mounting
  • Guarantees best synchronization properties

Output shape

Available with output flange

High ratio variation

  • Large number of ratios (i=3 to i=100)
  • Available in the common binary ratios

Differentiated power density

The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035

Two-piece clamping hub system of the high-end segment

  • Labeled with the tightening torques for secure, fast motor mounting
  • Guarantees best synchronization properties

Output shape

Available with output flange

High ratio variation

  • Large number of ratios (i=3 to i=100)
  • Available in the common binary ratios

Differentiated power density

The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.