HDP+ Planetengetriebe im Hygienic Design

  • HDPplanetary gearbox with output flange in Hygienic Design

  • HDP+ for Delta robots for applications in wet areas

Mit Sicherheit rein

Aseptisch, hochdynamisch und äußerst positioniergenau – das HDP+ Planetengetriebe erfüllt die strengen Anforderungen an hygienegerechte Produktions- und Verpackungsanlagen. Das Getriebe im Hygienic Design bietet nicht nur höchstmögliche Sicherheit gegen kontaminationsbedingte Produkt- und Prozessrisiken, sondern gewährleistet auch eine maximale Verfügbarkeit und Produktivität der Anlagen.

Erfahren Sie mehr

 

Das hochpräzise HDP+ ist zudem besonders geeignet für den Einsatz in Delta-Robotik-Applikationen.

Erfahren Sie mehr
 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN AG - Trutwisstrasse 1

WITTENSTEIN AG

Trutwisstrasse 1

7214 Grüsch

+41 81 300 10 30

+ 41 81 300 10 33

www.wittenstein.ch

  • Technical data
  • Options
Product type HDP+
Version MA
Ratio 22 - 55
Number of sizes 2

Max. backlash c)

jt [arcmin]Standard

≤ 1
Reduced

Max. torqueT2a [Nm]252 - 466
Max. input speedn1Max [rpm]

7500

Torsional rigidityCt21 [Nm/arcmin]100
Max. tilting momentM2KMax [Nm]550

c) In relation to reference sizes

Output shape 
Flange
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication
Corrosion resistant
Optimized mass inertia a)

a) Performance reduction: Technical data available on request

Product highlights

Hygienic Design

New design freedom because of direct process integration.

Cleanability

Fast, efficient and reliable cleaning. Resistant to chemical cleaning materials and desinfectants.

Sealing

Optimal sealing properties (IP69X, max. 30 bar)

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns.

Positioning accuracy

Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Designed in line with EHEDG guidelines, FDA-certified materials

Smooth rolled surface in hygienic steel 1.4404

Triple sealing concept guarantees optimal reliability

No dead spaces

Seals resistant to cleaning materials have IP69X protection (max. 30 bar)

Designed in line with EHEDG guidelines, FDA-certified materials

Smooth rolled surface in hygienic steel 1.4404

Triple sealing concept guarantees optimal reliability

No dead spaces

Seals resistant to cleaning materials have IP69X protection (max. 30 bar)

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.