DP+ Planetengetriebe für Delta-Roboter

  • DP+ for Delta applications in dry areas

  • Delta robots for applications in dry areas
  • DP+ with corrosion protection for Delta applications in spray areas
  • Delta robots for applications in spray areas
  • DPK+ hypoid gearbox for Delta applications (on request)

Für jede Anforderung die richtige Lösung

Das Planetengetriebe DP+ wurde speziell für den Einsatz in Delta-Roboter-Applikationen entwickelt. Durch verschiedene Ausprägungen ist eine Anwendung im Trocken- und Spritzbereich möglich. Vorteile dieser Antriebslösung sind neben einem optimiertem Dichtsystem unter anderem die höhere Dynamik durch die massenträgheitsoptimierte Version.

Erfahren Sie mehr


Für den Einsatz in Delta-Roboter-Applikationen im Nassbereich eignet sich das HDP+ im Hygienic Design.

Erfahren Sie mehr

 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN GmbH - Energiestraße 2

WITTENSTEIN GmbH

Energiestraße 2

2540 Bad Vöslau (Austria)

  • Technical data
  • Options
Product type DP+DP+ HIGH TORQUE
Version MFMA
Ratio 16 - 5022 - 55
Number of sizes 43

Max. backlash c)

jt [arcmin]Standard

≤ 3

Reduced 
≤ 1

Standard

≤ 1

Reduced 

Max. torqueT2a [Nm]50 - 825315 - 1402
Max. input speedn1Max [rpm]75007500
Torsional rigidityCt21 [Nm/arcmin]180220
Max. tilting momentM2KMax [Nm]13351335

c) In relation to reference sizes

Product typeDP+DP+ HIGH TORQUE
VersionMFMA
Output shape  
Flange
Input shape  
Motor-mounted

Characteristic

  
Food-grade lubrication a) b)
Corrosion resistant a) b)
Optimized mass inertia a)
Accessory (please refer to the product pages for further information)  
Mounting ring

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product highlights

Low inertia

Use of an actuator further reduces inertia.

Consistently high performance

Constant backlash throughout the service life of the gearbox ensures a consistently high performance.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Speed

High speeds increase machine output.

Positioning accuracy

Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns.

Mass inertia optimized version for improved dynamics

Improved temperature behaviour

Output flange compatible with TP+ and TP+ HIGH TORQUE

Optimized sealing system

Mass inertia optimized version for improved dynamics

Improved temperature behaviour

Output flange compatible with TP+ and TP+ HIGH TORQUE

Optimized sealing system

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.