HDV ハイジェニックデザイン遊星歯車減速機
常に清潔
ハイジェニックデザインの出力軸付き低バックラッシュ遊星歯車減速機です。EHEDGガイドラインに従って開発された、減速機の確実で効率の高いクリーニングが、このシリーズの大きな特徴です。この新しいコンセプトにより、設計者はこれまでにない自由度で、衛生的かつ滅菌製造プロセスの最も過酷な要求を満たす機械を開発することができるようになりました。
Downloads
- Technical data / Dimension sheets (884 KB)
- Catalog alpha Basic Line & alpha Value Line (22 MB)
- Mounting kit (174 KB)
- Hygienic Design Brochure (16 MB)
- Ordering code / CAD data HDV
- Operating manual HDV / HDP+ (3 MB)
- Instruction Sheet Hygienic Design (758 KB)

ヴィッテンシュタイン株式会社
〒105-0012
東京都港区芝大門 2-6-6
Product highlights
Hygienic Design
New design freedom because of direct process integration.
Cleanability
Fast, efficient and reliable cleaning. Resistant to chemical cleaning materials and desinfectants.
Sealing
Optimal sealing properties (IP69X, max. 30 bar)
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Certification
- FDA-certified materials
Surface texture
- Smooth-rolled surface made of hygienic steel 1.4404
- Electropolished surface also optionally possible
Cavity-free housing design
- No undercuts
- Large radii
- No horizontal surfaces
Maximum safety
- Triple sealing concept
- Seals resistant to cleaning agents
- IP69X (max. 30 bar)
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.