NPR 遊星歯車減速機
多彩なラインナップ
alpha Value Lineのもうひとつの製品である NPR 遊星歯車減速機は、平均的な位置決め精度が要求される用途向けに設計されています。NPR は特に出力フランジにおける長穴が特徴で、ラック&ピニオンの取り付けに理想的です。

ヴィッテンシュタイン株式会社
〒105-0012
東京都港区芝大門 2-6-6
Product Highlights
Two-piece clamping hub system of the high-end segment
- Labeled with the tightening torques for secure, fast motor mounting
- Guarantees best synchronization properties
Output shape
- Available with smooth shaft and slot holes
- Higher external forces possible
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Differentiated power density
The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.