NPT 遊星歯車減速機

  • NPT – Planetary gearbox with TP+ output geometry

  • Motor mounting alpha Value Line Planetary and right-angle gearboxes

多彩なラインナップ

出力フランジ付き NPT 遊星歯車減速機は、TP+ 減速機でお馴染みの出力形状に基づいています。ハイトルクバージョンでは、最大出力密度の製品がValueセグメントでも利用できるようになりました。

了解更多详情

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

ヴィッテンシュタイン株式会社 - 〒105-0012

ヴィッテンシュタイン株式会社

〒105-0012

東京都港区芝大門 2-6-6

+81-3-6680-2835

+81-3-6680-2841

www.wittenstein.jp

  • Technical data
  • Options
Product type NPT
Version MF / MA
Ratio 3 - 100
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 8

Max. torqueT2a [Nm]18 - 700
Max. input speedn1Max [rpm]10000

c) In relation to reference sizes

Output shape 
Flange
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product Highlights

Two-piece clamping hub system of the high-end segment

  • Labeled with the tightening torques for secure, fast motor mounting
  • Guarantees best synchronization properties

Output shape

Available with output flange

High ratio variation

  • Large number of ratios (i=3 to i=100)
  • Available in the common binary ratios

Differentiated power density

The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035

Two-piece clamping hub system of the high-end segment

  • Labeled with the tightening torques for secure, fast motor mounting
  • Guarantees best synchronization properties

Output shape

Available with output flange

High ratio variation

  • Large number of ratios (i=3 to i=100)
  • Available in the common binary ratios

Differentiated power density

The HIGH TORQUE version permits an even higher torque density for sizes 015 – 035

WITTENSTEIN alpha in all axes

Low backlash planetary gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.