CPS 遊星歯車減速機
優れた適応性
CPS 遊星歯車減速機は、出力バージョンが2つあるため、二重に魅力的です。B5取り付け用のフランジアタッチメントは、より大きな力の伝達を可能にし、長い芯合わせによって取り付けスペースの節約と最大のコンパクト性を実現します。
ミッドレンジやエコノミーセグメントの用途に、比類ないコストパフォーマンスで最大限の効率を発揮します。

ヴィッテンシュタイン株式会社
〒105-0012
東京都港区芝大門 2-6-6
Product highlights
High flexibility
Different output variants offer design freedom tailored to individual requirements. The flexibility on the input side also enables the realization of different motor mounting versions.
Maximum economy
The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.
Variable application connection
CPS planetary gearbox offers reduced installation space and maximum compactness thanks to a long centering as well as flange attachment for B5 mounting.
Flexible motor connection
- Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate
- Large number of motor shaft diameters connectable
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Various output shapes
With smooth shaft as well as shaft with key
Variety of sizes
Available in three different sizes (015 – 035)
Variable application connection
- Reduced installation space and maximum compactness thanks to a long centering
- Flange attachment for B5 mounting
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.