RPK+ ハイポイドギヤ減速機

  • RPK+ hypoid gearbox with flange
  • RPK+ hypoid gearbox with pinion
  • Premium Linear System with RPK+ hypoid gearbox and innovative rack INIRA®
  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

高い出力と精度をコンパクトな設計で実現

Premium 遊星歯車減速機 RP+ は、補強されたベアリングと特殊な出力インターフェイスによって、ラック&ピニオンに最適ですが、そこにハイポイドギヤ付き直交軸バージョンの RPK+ が登場しました。ハイポイドギヤ減速機の軸のオフセットにより、1つのセクションで両方の減速比が高くなり (減速比 = 3 - 10)、ベベルギヤ減速機よりも高いトルクが実現します。また、高いトルク密度により、非常にコンパクトでスペースを取らない設計が実現します。減速機の高いレベルの位置決め精度と非常に円滑な動作が確保されているため、減速機のかみあい周波数やねじれ剛性という点でも極めて優れています。

詳細またはCADデータにつきましては、担当のセールスエンジニアか sales@wittenstein.jp までお問い合わせください。

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

ヴィッテンシュタイン株式会社 - 〒105-0012

ヴィッテンシュタイン株式会社

〒105-0012

東京都港区芝大門 2-6-6

+81-3-6680-2835

+81-3-6680-2841

www.wittenstein.jp

  • Technical data
  • Options
Product type RPK+
Version MA
Ratio 48 - 5500
Number of sizes 4

Max. backlash c)

jt [arcmin]Standard

≤ 1,3

Reduced

Max. torqueT2a [Nm]1100 - 10450
Max. input speedn1Max [rpm]7500
Torsional rigidityCt21 [Nm/arcmin]1901
Max. tilting momentM2KMax [Nm]34000

c) In relation to reference sizes

Output shape 
Flange
System output
Input shape 
Motor-mounted

Characteristic

 
Flange with slotted holes (standard)
Food-grade lubrication a) b)
System solutions 
Linear system (rack / pinion)

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product highlights

Consistently high performance

Constant backlash throughout the service life of the gearbox ensures a consistently high performance.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Machine Interface

Integrated slotted holes ease up the positioning of rack and pinion while increasing the overall system rigidity through the elimination of additional plates.

Forces

Reinforced bearings withstand the highest forces – while maintaining a compact design.

Compactness

The right-angle design allows for shorter machine concepts due to being short in the axial plane.

Positioning accuracy

Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns. 

Slotted holes

Integrated slotted holes reduce the design and installation requirements to a minimum

Hypoid section

High-quality hypoid section with gear ratios of i = 3 – 10 in the angle section

Metal bellows coupling

Metal bellows coupling incorporated for thermal length compensation and protection of the motor bearing

Pinion

The pinion are specially adapted to the gearbox and allow the transmission of extremely high feed forces

Slotted holes

Integrated slotted holes reduce the design and installation requirements to a minimum

Hypoid section

High-quality hypoid section with gear ratios of i = 3 – 10 in the angle section

Metal bellows coupling

Metal bellows coupling incorporated for thermal length compensation and protection of the motor bearing

Pinion

The pinion are specially adapted to the gearbox and allow the transmission of extremely high feed forces

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.