TK+ ハイポイドギヤ減速機

  • TK+ hypoid gearbox with output flange and hollow shaft

  • TK+ hypoid gearbox in corrosion-resistant design

  • TK+ hypoid gearbox with pinion

  • TK+ hypoid gearbox with metal bellow coupling

  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

出力フランジによって省スペースで直交精度を実現

当社の代表的な汎用ハイポイドギヤ減速機で、TP+ と互換性のある出力形状と、オプションの中空軸を備えています。TK+ 減速機は、高精度で高効率なうえに、減速機の出力に異なるオプションを組み合わせられることが高く評価されています。オプションの遊星プレステージを使用して、最高入力回転数を達成できます。

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

ヴィッテンシュタイン株式会社 - 〒105-0012

ヴィッテンシュタイン株式会社

〒105-0012

東京都港区芝大門 2-6-6

+81-3-6680-2835

+81-3-6680-2841

www.wittenstein.jp

  • Technical data
  • Options
Product type TK+
Version MF
Ratio 3 - 100
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 4

Reduced

Max. torqueT2a [Nm]20 - 768
Max. input speedn1Max [rpm]7500
Torsional rigidityCt21 [Nm/arcmin]99
Max. tilting momentM2KMax [Nm]3213

c) In relation to reference sizes

Output shape 
Flanged hollow shaft

Output on both sides

Input shape 
Motor-mounted
Characteristic 
ATEX (2014/34/EU) a)
Food-grade lubrication a) b)
Corrosion resistant a) b)
System solutions 
Linear system (rack / pinion)
Accessory (please refer to the product pages for further information) 
Coupling

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product highlights

Consistently high performance

Constant backlash throughout the service life of the gearbox ensures a consistently high performance.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Speed

High speeds increase machine output.

Compactness

The right-angle design allows for shorter machine concepts due to being short in the axial plane.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns. 

Hollow shaft

The hollow shaft grants maximum flexibility in the machine design.

Taper roller bearings for absorbing axial and radial forces

Output compatible with TP+ series

Variable output connection, also rearward

High-quality hypoid gearing for a higher torque and smoother operation

Metal bellows coupling at the input: length compensation to protect the motor bearing

Taper roller bearings for absorbing axial and radial forces

Output compatible with TP+ series

Variable output connection, also rearward

High-quality hypoid gearing for a higher torque and smoother operation

Metal bellows coupling at the input: length compensation to protect the motor bearing

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.