SPK+ ハイポイドギヤ減速機
直交出力軸によって省スペースで高精度を実現
低バックラッシュの直交軸減速機で、SP+ 互換の出力軸を備えています。軸方向面に短い設計のため、SPK+ シリーズの減速機はコンパクトな機械に使用されます。特に、高い精度とトルク、効率を実現しつつ出力密度が高い点に魅力があります。
Downloads

ヴィッテンシュタイン株式会社
〒105-0012
東京都港区芝大門 2-6-6
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Taper roller bearings for absorbing axial and radial forces
Output compatible with SP+ series
Variable output connection, also rearward
High-quality hypoid gearing for a higher torque and smoother operation
Metal bellows coupling at the input: Length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.