TPC+ ベベルギヤ減速機

  • TPC+ bevel gear with output flange
  • TPC+ bevel gear with pinion

  • Motor mounting alpha Advanced / Premium Line Right-angle gearboxes

低減速比で高いパフォーマンスを実現

低バックラッシュの直交軸減速機で、TP+ 互換の出力フランジを備えています。軸方向面に短い設計のため、TPC+ シリーズの減速機はコンパクトな機械に使用されます。特に、高い精度とトルクが要求されるダイナミックな用途に理想的です。

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

ヴィッテンシュタイン株式会社 - 〒105-0012

ヴィッテンシュタイン株式会社

〒105-0012

東京都港区芝大門 2-6-6

+81-3-6680-2835

+81-3-6680-2841

www.wittenstein.jp

  • Technical data
  • Options
Product type TPC+
Version MF
Ratio 4 - 20
Number of sizes 5

Max. backlash c)

jt [arcmin]Standard

≤ 4
Reduced
≤ 2

Max. torqueT2a [Nm]48 - 2560
Max. input speedn1Max [rpm]6000
Torsional rigidityCt21 [Nm/arcmin]407
Max. tilting momentM2KMax [Nm]3280

c) In relation to reference sizes

Output shape 
Flange
System output
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication a) b)
System solutions 
Linear system (rack / pinion)
Accessory (please refer to the product pages for further information) 
Coupling

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Product highlights

Consistently high performance

Constant backlash throughout the service life of the gearbox ensures a consistently high performance.

Low maintenance

Highest quality standards guarantee a long service life and extend maintenance intervals.

Speed

High speeds increase machine output.

Compactness

The right-angle design allows for shorter machine concepts due to being short in the axial plane.

Positioning accuracy

Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.

Reliability

Extremely reliable gearboxes prevent cost-intensive machine breakdowns. 

Metal bellows coupling at the input

  • length compensation to protect the motor bearing
     

Ideal for open system concepts

  • no external screws and functional beading integrated in the housing

Low temperature development, also at high speeds

High toothing quality ensures

  • Improved load bearing capacity and therefore higher torque
  • Precision thanks to minimum torsional backlash
  • Extremely smooth operation and stable running characteristics

Output compatible with TP+ series

Intelligent design which reduces friction losses to a minimum

Metal bellows coupling at the input

  • length compensation to protect the motor bearing
     

Ideal for open system concepts

  • no external screws and functional beading integrated in the housing

High toothing quality ensures

  • Improved load bearing capacity and therefore higher torque
  • Precision thanks to minimum torsional backlash
  • Extremely smooth operation and stable running characteristics

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.