NVH ウォームギヤ減速機

  • NVH worm gearbox with hollow shaft and keyed way on both sides

  • NVH worm gearbox with hollow shaft and integral planetary input stage

モータ用低コストサーボウォーム減速機

中空軸付き低バックラッシュサーボウォームギヤ減速機。V-Drive Valueシリーズの NVH は、高い出力密度と中程度のバックラッシュを特長とします。とりわけ、連続運転の低コスト用途に適しています。 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

ヴィッテンシュタイン株式会社 - 〒105-0012

ヴィッテンシュタイン株式会社

〒105-0012

東京都港区芝大門 2-6-6

+81-3-6680-2835

+81-3-6680-2841

www.wittenstein.jp

  • Technical data
  • Options
Product type NVH
Version MF
Ratio 4 - 400
Number of sizes 3

Max. backlash c)

jt [arcmin]Standard

≤ 6

Max. torqueT2a [Nm]74 - 365
Max. input speedn1Max [rpm]6000

c) In relation to reference sizes

Output shape 
Hollow shaft interface
Keyed hollow shaft
Output on both sides
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication
Corrosion resistant
Accessory (please refer to the product pages for further information) 
Shrink disc

Product highlights

High performance

The NVH worm gearbox convinces with a high performance in economical standard applications in cyclic and continuous operation.

No stick-slip effect

The stick-slip effect is not an issue in applications with the NVH thanks to the perfected hollow-flank toothing.

High flexibility

In addition to the hollow shaft, the worm gearboxes are also available in a corrosion-resistant design.

Radial shaft seal

  • Very long service life
  • Optimized for continuous operation
     

Hollow-flank toothing

  • Medium torsional backlash accuracy over the entire service life
  • High efficiency
  • High power density
     

Input bearing

  • Bearing package to absorb axial and radial forces
  • Very well suited to high input speeds
     

Output bearing

High overload capacity to absorb axial and radial forces

Metal bellows coupling

  • Completely backlash free
  • Lifetime durable and maintenance free
  • Easy assembly
  • Protects the motor through thermal linear expansion compensation

Radial shaft seal

  • Very long service life
  • Optimized for continuous operation
     

Hollow-flank toothing

  • Medium torsional backlash accuracy over the entire service life
  • High efficiency
  • High power density
     

Input bearing

  • Bearing package to absorb axial and radial forces
  • Very well suited to high input speeds
     

Output bearing

High overload capacity to absorb axial and radial forces

Metal bellows coupling

  • Completely backlash free
  • Lifetime durable and maintenance free
  • Easy assembly
  • Protects the motor through thermal linear expansion compensation

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.