premo® TP Line 回転式サーボアクチュエータ

  • premo® TP Line solves its challenge thanks to the exceptional precision and power density.

  • Less prone to fouling due to smooth surfaces and conical cover without screws.

ダイナミッククラス

  • 条件の厳しい位置決めと加工作業に最適
  • 最小のバックラッシュと最大のねじれ剛性により、最短のサイクルタイムと優れた表面仕上げを可能にします
  • 出力フランジを使用した機械インターフェイス
  • レバーアームやピニオンの接続に最適
  • 高い位置決め精度のためのシングルターンアブソリュートエンコーダ Hiperface® との電気インターフェイスを標準装備
  • オプションで、利用可能なすべてのエンコーダおよびコネクタバージョンを拡張可能

詳しくはこちらをご覧ください

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

ヴィッテンシュタイン株式会社 - 〒105-0012

ヴィッテンシュタイン株式会社

〒105-0012

東京都港区芝大門 2-6-6

+81-3-6680-2835

+81-3-6680-2841

www.wittenstein.jp

  • Technical data
  • Options
Product type PAG
Ratio 16 - 100
Number of sizes 3

Max. backlash c)

jt [arcmin]Standard

≤ 3

Reduced

≤ 1

Max. torqueT2a [Nm]35 - 380
Max. output speedn2Max [rpm]375
Torsional rigidityCt21 [Nm/arcmin]82
Max. tilting momentM2KMax [Nm]440
Operating voltageUD [V DC]320/560

c) In relation to reference sizes

Digital encoder
Single-cable connection
Holding brake
Output shape 
Flange

System output

Characteristic

 
Food-grade lubrication a) b)
System solutions 
Linear system (rack / pinion)
Accessory (please refer to the product pages for further information) 
Coupling
Power cable, Signal cable, Hybrid cable

a) Performance reduction: Technical data available on request

b) Please contact WITTENSTEIN alpha

Your benefits

Improved efficiency

The low moment of inertia and high power density mean the power which is supplied is utilized more efficiently

Smaller footprint

The short installation length of the servo actuators enables a more compact design of your machine

Enhanced productivity

The increased rigidity and dynamics generate higher output in your machine

High connectivity

The wide selection of motor encoders enables connectivity to many different servo drives

Our know-how – your benefit

premo® TP Line – the dynamic class
Precision for complex positioning and processing tasks due to maximum torsional rigidity and power density

Simplified machine design

  • Gearbox interface with flange for compact mounting
  • Reduced wiring due to single-cable technology with digital encoders

Increased productivity and higher OEE

  • Less prone to fouling due to smooth surfaces and conical cover without screws
  • Bayonet-coupling connector for fast installation
  • Robust bearing with long service life

Safety

  • Digital encoders with SIL2
  • Brake with enhanced holding torque

Simplified machine design

  • Gearbox interface with flange for compact mounting
  • Reduced wiring due to single-cable technology with digital encoders

Increased productivity and higher OEE

  • Less prone to fouling due to smooth surfaces and conical cover without screws
  • Bayonet-coupling connector for fast installation
  • Robust bearing with long service life

Safety

  • Digital encoders with SIL2
  • Brake with enhanced holding torque

WITTENSTEIN alpha in all axes

Rotary servo actuators

WITTENSTEIN alpha develops complete, single-supplier solutions for driving any axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is called for.
The name WITTENSTEIN alpha is synonymous with premium quality and reliability, high precision and synchronization accuracy, the highest power density, a long lifetime and very simple motor mounting.