NVH 蜗轮蜗杆齿轮箱

  • NVH worm gearbox with hollow shaft and keyed way on both sides

  • NVH worm gearbox with hollow shaft and integral planetary input stage

经济型伺服蜗轮蜗杆

带空心轴的低背隙伺服蜗轮蜗杆齿轮箱。V-Drive Value 系列的 NVH 以高功率密度和中等回程间隙为特色。它特别适用于连续工作制的经济型应用。 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

威腾斯坦(杭州)实业有限公司 - 天目山西路355号

威腾斯坦(杭州)实业有限公司

天目山西路355号

杭州市 311122, Zhejing, China

+86 571 8869 5852 / 5851

+86 571 8869 5850

www.wittenstein.cn

  • Technical data
  • Options
Product type NVH
Version MF
Ratio 4 - 400
Number of sizes 3

Max. backlash c)

jt [arcmin]Standard

≤ 6

Max. torqueT2a [Nm]74 - 365
Max. input speedn1Max [rpm]6000

c) In relation to reference sizes

Output shape 
Hollow shaft interface
Keyed hollow shaft
Output on both sides
Input shape 
Motor-mounted

Characteristic

 
Food-grade lubrication
Corrosion resistant
Accessory (please refer to the product pages for further information) 
Shrink disc

Product highlights

High performance

The NVH worm gearbox convinces with a high performance in economical standard applications in cyclic and continuous operation.

No stick-slip effect

The stick-slip effect is not an issue in applications with the NVH thanks to the perfected hollow-flank toothing.

High flexibility

In addition to the hollow shaft, the worm gearboxes are also available in a corrosion-resistant design.

Radial shaft seal

  • Very long service life
  • Optimized for continuous operation
     

Hollow-flank toothing

  • Medium torsional backlash accuracy over the entire service life
  • High efficiency
  • High power density
     

Input bearing

  • Bearing package to absorb axial and radial forces
  • Very well suited to high input speeds
     

Output bearing

High overload capacity to absorb axial and radial forces

Metal bellows coupling

  • Completely backlash free
  • Lifetime durable and maintenance free
  • Easy assembly
  • Protects the motor through thermal linear expansion compensation

Radial shaft seal

  • Very long service life
  • Optimized for continuous operation
     

Hollow-flank toothing

  • Medium torsional backlash accuracy over the entire service life
  • High efficiency
  • High power density
     

Input bearing

  • Bearing package to absorb axial and radial forces
  • Very well suited to high input speeds
     

Output bearing

High overload capacity to absorb axial and radial forces

Metal bellows coupling

  • Completely backlash free
  • Lifetime durable and maintenance free
  • Easy assembly
  • Protects the motor through thermal linear expansion compensation

WITTENSTEIN alpha in all axes

Right-angle gearboxes

WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required. 
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.