Reductor cónico CPK
Geared up to Fit
Rentabilidad angular. El reductor cónico CP con eje de salida está especialmente diseñado para aplicaciones con requerimientos medios en cuanto a precisión del posicionamiento. Su etapa con engranaje cónico sumamente compacta permite que se puedan utilizar incluso en aplicaciones con poco espacio.

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
High flexibility
Various output variants offer design freedom tailored to individual requirements.
Maximum economy
The gearboxes of the alpha Basic Line are extremely economical to purchase and highly efficient in operation.
High power density
The gearboxes offer high power density in the smallest installation space.
Variety of sizes
Available in five different sizes (005 – 045)
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Design
The elegant design underlines the dynamics of the gearbox and sets new standards on the market
Compactness
The extremely compact design of the angle section enables use in very confined installation spaces
Flexible motor connection
- As with the planetary gearboxes of the alpha Basic Line, mounting of all common servo motors takes place by means of a flexible and screw-fastened adapter plate
- Large number of motor shaft diameters connectable
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.