Thanks to our low-backlash gearboxes, Voortman machines can position workpieces in a repeatable way.
Reductor planetario NTP
Qualified for more Value
El reductor planetario NTP con brida de salida recurre a la conocida geometría de salida del reductor TP+. El rodamiento reforzado en la salida permite trabajar con fuerzas externas muy altas. Junto con el nuevo dentado y el juego torsional de ≤5 arcmin, el NTP ofrece parámetros de rendimiento excepcionales para este segmento de productos.
Downloads
- Technical data / Dimension sheets (6 MB)
- Catalog alpha Basic Line & alpha Value Line (22 MB)
- Flyer – alpha Value Line – NTP (3 MB)
- Ordering code / CAD data NTP
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Value Line

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product hightlights
More precision
The new gear class of the product allows its use in applications with increased precision requirements.
High power density
The gearboxes offer high power density in the smallest installation space.
High economy
The gearboxes of the alpha Value Line are very economical to purchase, unbeatably efficient in operation and maintenance-free over their entire service life.
Two-piece clamping hub system from the high-end segment
- Labeled with the tightening torques for secure, fast motor mounting
- Guarantees optimum synchronization properties
Output shape
Output flange with stronger output bearings
New toothing
Lower backlash of ≤5 arcmin combined with smoother running
Differentiated power density
The compact design with reinforced output bearings significantly increases the performance of the product
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.