Reductor planetario TP+
La precisión compacta
Los campeones compactos con brida de salida. La versión estándar es ideal para obtener una alta precisión del posicionamiento y un funcionamiento por ciclos altamente dinámico. El TP+ HIGH TORQUE puede utilizarse en aplicaciones de alta precisión en las que se requiere una alta rigidez torsional.

Plazos de entrega reducidos para determinadas configuraciones de productos. Más información
Downloads
- Technical data / Dimension sheets (3 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data TP+
- Instruction sheet: Adapter plate (981 KB)
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Extremely smooth running due to helical toothing
Connectivity of the motor shafts due to the large number of clamping hub diameters
Very high torque density due to superior toothing concept
Tapered roller bearing for absorbing axial and radial forces
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.