Reductor planetario DP+ para robots Delta
La solución adecuada para cualquier exigencia
El reductor planetario DP+ se ha desarrollado especialmente para ser usado en aplicaciones de robots Delta. Diversas características permiten que se puedan utilizar en zonas secas y en zonas expuestas a salpicaduras. Aparte de un sistema de sellado optimizado, otra de las ventajas de esta solución de accionamiento es que ofrece una mayor dinámica gracias a la versión optimizada según el momento de inercia.
El HDP+ en Hygienic Design es perfecto para aplicaciones de robots Delta en zonas húmedas.
Downloads
- Technical data / Dimension sheets DP+ (1 MB)
- Gearboxes and servo actuators for Delta robots (6 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data DP+
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Adapter plate (981 KB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
Low inertia
Use of an actuator further reduces inertia.
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Mass inertia optimized version for improved dynamics
Improved temperature behaviour
Output flange compatible with TP+ and TP+ HIGH TORQUE
Optimized sealing system
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.