Reductor cónico NPLK
Talentos individuales
Las características destacadas del reductor cónico NPLK son un rodamiento reforzado y la geometría de salida B14 para soportar fuerzas elevadas. La etapa angular de diseño sumamente compacto permite que los reductores se puedan utilizar incluso en espacios de montaje muy limitados.
Un 100 % de flexibilidad incluso en espacios de montaje reducidos. Los reductores cónicos de la serie alpha Value Line combinan la variedad de la gama NP con una compacta y potente etapa con engranaje cónico. Esto posibilita un máximo nivel de flexibilidad gracias a la configuración de cinco variantes de salida diferentes.

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
High flexibility
Various output variants – in this case with B14 output geometry – offer design freedom tailored to individual requirements.
High economy
The NPLK is very economical to purchase, unbeatably efficient in operation, and maintenance free over their entire service life.
Flexible motor connection
Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate as well as a large number of motor shaft diameters.
Design
The elegant design underlines the dynamics of the gearbox and sets new standards on the market
Compactness
The extremely compact design of the angle section enables use in very confined installation spaces
High ratio variation
- Large number of ratios (i=3 to i=100)
- Available in the common binary ratios
Flexible motor connection
- Mounting of all common servo motors by means of a flexible and screw-fastened adapter plate
- Large number of motor shaft diameters connectable
Output shape
Higher external forces possible with NPLK
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.