Reductor sin fin corona NVS
El servorreductor tornillo sin fin económico
El servorreductor de tornillo sin fin NVS con eje de salida es la elección ideal tanto para el funcionamiento por ciclos como para el servicio continuo. El reductor destaca a lo largo de toda la vida útil por un juego torsional constantemente bajo. Además, ofrece una alta calidad permanente con una elevada precisión del posicionamiento.
Downloads
- Technical data / Dimension sheets (1 MB)
- Catalog alpha Basic Line & alpha Value Line (22 MB)
- Ordering code / CAD data NVS
- Technical documents (incl. operating manual) (4 MB)
- Instruction sheet: Shrink disk (1 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Value Line

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
High performance
The NVS worm gearbox convinces with a high performance in economical standard applications in cyclic and continuous operation.
No stick-slip effect
The stick-slip effect is not an issue in applications with the NVS thanks to the perfected hollow-flank toothing.
High flexibility
In addition to the shaft output shapes, the worm gearboxes are also available in a corrosion-resistant design.
Radial shaft seal
- Very long service life
- Optimized for continuous operation
Hollow-flank toothing
- Medium torsional backlash accuracy over the entire service life
- High efficiency
- High power density
Input bearing
- Bearing package to absorb axial and radial forces
- Very well suited to high input speeds
Output bearing
High overload capacity to absorb axial and radial forces
Metal bellows coupling
- Completely backlash free
- Lifetime durable and maintenance free
- Easy assembly
- Protects the motor through thermal linear expansion compensation
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.