Reductor cónico SPC+
Alta potencia con bajas relaciones de transmisión
El reductor ortogonal de bajo juego con eje de salida SP+ compatible. Con un diseño axial corto, la serie de reductores SPC+ se emplea en máquinas compactas. Destaca especialmente en aplicaciones dinámicas por su precisión, par y eficiencia.
Downloads

WITTENSTEIN S.L.U.
Parque Empresarial "MasBlau", C/ Bergueda 1, esc. A, Modul. 4
08820 Prat de Llobregat
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Compactness
The right-angle design allows for shorter machine concepts due to being short in the axial plane.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Intelligent design which reduces friction losses to a minimum
Output compatible with SP+ series
High toothing quality ensures:
- Improved load bearing capacity and therefore higher torque
- Precision thanks to minimum torsional backlash
- Extremely smooth operation and stable running characteristics
Low temperature development, also at high speeds
Ideal for open system concepts: no external screws and functional beading integrated in the housing
Metal bellows coupling at the input: length compensation to protect the motor bearing
WITTENSTEIN alpha in all axes
Right-angle gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.